GN 747.1 Aluminum Label Disks for Threaded Plugs GN 745 / GN 745.2, with Re-Fill Symbol

Aluminum Label Disks GN 747.1: for Threaded Plugs GN 745 / GN 745.2, with Re-Fill Symbol
Original design
code: MH-C

Product description

Threaded plugs GN 745 / GN 745.2 can be fitted with self-adhesive aluminum label disks GN 747.1 with a colored DIN re-fill symbol to indicate their use.

Specification

Aluminum

  • Anodized, natural color
  • Self-adhesive

Operating temperature-30 °C to +100 °C


RoHS

Hide technical drawing
GN 747.1 Aluminum Label Disks, for Threaded Plugs GN 745 / GN 745.2, with DIN-Re-Fill Symbol sketch

Article options / Table

Show / Hide columns
d3
15
17,5
21
25
31

Build & Price

Diameter d3
Diameter d3

Selected Part (How to order)

Total (net)
0,37
plus VAT 0,07 €
gross 0,44 €
ELESA Code: 39521
Description: MH.19-C
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 253 pcs. deliverable in 1-2 days
  • 1403 pcs. deliverable in 5-9 days
  • For orders of 1404 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 747.1-15GN 747.1-17,5GN 747.1-21GN 747.1-25GN 747.1-31

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback