GN 745.1 Aluminum Disks for Threaded Plugs GN 745 / GN 745.2, Neutral

Aluminum Disks GN 745.1: for Threaded Plugs GN 745 / GN 745.2, Neutral
Original design
code: MH-N
Hide technical drawing
GN 745.1 Aluminum Disks, for Threaded Plugs GN 745 / GN 745.2, Neutral sketch

Article options / Table

Show / Hide columns
d3
15
17,5
21
25
31

Build & Price

Diameter d3
Diameter d3

Selected Part (How to order)

Total (net)
0,33
plus VAT 0,06 €
gross 0,39 €
In stock
ELESA Code: 39501
Description: MH.19-N
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 745.1-15GN 745.1-17,5GN 745.1-21GN 745.1-25GN 745.1-31

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback