GN 711.3 Indicator Arrows Aluminum, with Mounting Holes, for Rulers

Indicator Arrows GN 711.3: Aluminum, with Mounting Holes, for Rulers

Product description

With the indicator arrow GN 711.3, reference points can be marked on rulers or reference positions in machines.

Specification

AluminumAL

  • Anodized, natural color
  • Black imprint
  • Zero point mark etched, i.e. aluminum-colored
  • Imprint resistant
    to weak acids and lye solutions,
    and against solvents
    in the event of brief contact

RoHS

On request

  • Self-adhesive version
Hide technical drawing
GN 711.3 Indicator Arrows, Aluminum, with Mounting Holes, for Rulers sketch

Article options / Table

Identification no.

1With mounting holes Ø 3.3
Material
Aluminum

Build & Price

Material

Identification no.

Material

Identification no.

Selected Part (How to order)

Total (net)
0,95
plus VAT 0,18 €
gross 1,13 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83100000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 172 pcs. deliverable in 1-2 days
  • For orders of 173 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 711.3-AL-1

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback