GN 709.2 Clamping Pads with Internal Thread

Clamping Pads GN 709.2: with Internal Thread
Type: B - Smooth contact face

Product description

Clamping pads GN 709.2 are used as movable supports or plungers for clamping workpieces. They can also be used as stops.

After the clamping process, the contact surfaces of clamping pads automatically reset themselves to their initial position. This prevents the bearing from jamming in an inclined position when the workpiece is inserted.

The bearing can be rotated by a maximum of 9° and is secured against further rotation.

Specification

Steel

  • Tempered
  • Phosphated

  • Ball
    Steel
    Hardened, plain

  • Spring element
    Plastic (PUR)
    (Type BR / RR)

RoHS

On request

  • Serrated hard metal ball
Hide technical drawing
GN 709.2 Clamping Pads, with Internal Thread, Steel sketch

Article options / Table

Type

BSmooth contact face
RSerrated contact face
BRSmooth contact face, with automatic return
RRSerrated contact face, with automatic return
Show / Hide columns
d1 n6d2d3d4
Ball-Ø
d5  H7
Location
bore
l1 ±0,02Type B

Type BR
l2 ±0,1Type
B, R


Type RR
l3 max.Type B / R

Type BR / RR
t min.
for maximal static load
Type B / R


Type BR / RR
Static load
max. in kN
12M 37,21012111711173,23,261210
18M 410,51618172317234481425
28M 5202528253425345,56132290

Build & Price

Outside diameter d1
Type




Outside diameter d1
Type




Selected Part (How to order)

Total (net)
26,79
plus VAT 5,09 €
gross 31,88 €
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662020
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 31 pcs. deliverable in 1-2 days
  • 246 pcs. deliverable in 3-7 days
  • For orders of 247 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 709.2-12-BGN 709.2-12-RGN 709.2-12-BRGN 709.2-12-RRGN 709.2-18-BGN 709.2-18-RGN 709.2-18-BRGN 709.2-18-RRGN 709.2-28-BGN 709.2-28-RGN 709.2-28-BRGN 709.2-28-RR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback