GN 70.2 Rubber Caps for Retaining Magnets

Rubber Caps GN 70.2: for Retaining Magnets

Product description

Rubber caps GN 70.2 can be used with all non-rubberized retaining magnets. The inner diameter values d1 are matched to the respective outer diameters of the magnets. The specified nominal magnetic forces of the magnets are reduced due to the 0.5 mm wall thickness of the caps.

Rubber caps protect surfaces from being damaged by the magnet. They also prevent hard, loud contacts, and the increased friction reduces sideways slippage.

The rubber caps are easily affixed to the magnet by hand and can be removed again, if necessary.

Specification

Rubber
Acrylonitrile butadiene rubberNBR

  • BlackSWSW
  • 75±10 Shore A
  • Temperature resistant -30 °C up to 100 °C

RoHS

Hide technical drawing
GN 70.2 Rubber Caps, for Retaining Magnets sketch

Article options / Table

Show / Hide columns
d1d2hs
161730,5
202150,5
252650,5
323350,5
404160,5
505160,5
636460,5
8085110,5

Build & Price

Material

d1
Color
SW
Material

d1
Color
SW

Selected Part (How to order)

Total (net)
0,93
plus VAT 0,18 €
gross 1,11 €
#artikelLagerbestandAnfrageUsa
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169997
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback