GN 70.1 Adhesive Disks Self-Adhesive, for Retaining Magnets

Adhesive Disks GN 70.1: Self-Adhesive, for Retaining Magnets
Finish: ZB - Zinc plated, blue passivated

Product description

Adhesive disks GN 70.1 are used as counter piece for retaining magnets if a magnet is to be used on a non-magnetic surface, for instance.

After pulling off the protective film from the adhesive pad at the back, they can be attached to any suitable and clean surface.

Specification

Steel

  • Zinc plated, blue passivatedZBZB
  • Zinc plated, blue passivated
    WhiteWSWS

Adhesive pad

  • Scotch-Mount TM 4032
  • Double-sided
  • With polyurethane foam backing

RoHS

Hide technical drawing
GN 70.1 Adhesive Disks, Steel, Self-Adhesive, for Retaining Magnets sketch

Article options / Table

Show / Hide columns
ds1s2
Sheet thickness
2021
3021
4021
602,51,5

Build & Price

d
Finish
WS
ZB
d
Finish
WS
ZB

Selected Part (How to order)

Total (net)
0,60
plus VAT 0,11 €
gross 0,71 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback