GN 655 Flow Indicators Plastic

Flow Indicators GN 655: Plastic
Original design
code: HVF
l1: 66 / 92

Product description

When flow indicators GN 655 are used, a rotor rotates above a minimum volume flow rate Q, depending on the medium and its viscosity. The flow rate is visible from all sides.

Flow indicators GN 655 have a high chemical resistance and are also suitable for liquids containing glycol. Please contact us if you need any additional information about media and pressure resistance. The flow indicators can be used in temperatures of up to 100 °C.

The flow indicator can be mounted in any position. The direction of flow and the installation position are irrelevant.

Specification

Sight glass
Borosilicate glass
Highest chemical resistance


Rotor
Plastic, Polypropylene (PP)
RedRTRT


End pieces
Plastic, Polypropylene (PP)

  • Black, matte finish
  • Threaded bushings brass

Tie rods
Stainless steel AISI 316L


Screws / Nuts
Steel, zinc plated


O-ring
Acrylonitrile butadiene rubber (NBR)


Operating temperature 0 °C to +100 °C


RoHS

On request

  • Threaded bushings with NPT-Thread
  • Threaded bushings in Stainless Steel AISI 316
Hide technical drawing
GN 655 Flow Indicator, Plastic sketch

Article options / Table

Show / Hide columns
dl1b1b2l2smax. flow
in l/min
max. permis-
sible operating
pressure in bar
≈ necessary minimum flow volume Q in l/min
Water


Hydraulic oil
(HPL 22)
Hydraulic oil
(HPL 64)
Max. pressure drop due
to the flow indicator
in bar
G 1/4664427222010250,62,53,50,15
G 3/8926040362820151,2340,25
G 1/2926040362840151,2340,3
G 3/41147070464660152,13,750,17
G 11147070464680122,13,750,15

Build & Price

Inch thread d
l1
Color
Red
Inch thread d
l1
Color
Red

Selected Part (How to order)

Total (net)
46,65 €
plus VAT 8,86 €
gross 55,51 €
ELESA Code: 111301
Description: HVF.66-1/4
Weight: 0,074 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90268080
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 47 pcs. deliverable in 1-2 days
  • 148 pcs. deliverable in 3-7 days
  • 249 pcs. deliverable in 5-9 days
  • For orders of 250 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 655-G1/4-66-RTGN 655-G3/8-92-RTGN 655-G1/2-92-RTGN 655-G3/4-114-RTGN 655-G1-114-RT

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback