GN 651 Oil Level Indicators Length to 500 mm

Oil Level Indicators GN 651: Length to 500 mm
Original design
code: HCL.

Product description

Oil level indicators GN 651 have a long display range, designed specially for heavily fluctuating oil levels.

The crystal-clear plastic tube is plugged into the end pieces together with the aluminium U-rail.

The U-rail can also be rotated by 90°, allowing an angle of vision parallel to the bolt-on surface. The U-rail protects and stabilises the oil level indicator.

These oil level indicators allow the production of special lengths in relatively small quantities.

Specification

  • Tube
    Plastic
    Crystal-clear Acryl (PMMA)

    • Temperature resistant up to 70 °C
    • Solvent resistant
  • End pieces
    Plastic
    Technopolymer (Polyamide PA)

    • Glass fibre reinforced
    • Black, matte finish

  • U-rail
    Aluminum
    Anodized, natural color

  • Transparancy film for reflector
    with marking lines

  • O-rings
    Rubber NBR (Perbunan®)

  • Screws
    Steel, zinc plated

RoHS

On request

  • Special lengths l1
Hide technical drawing
GN 651 Oil Level Indicators, Long Version, Plastic sketch

Article options / Table

Show / Hide columns
l1bd1d2l2l3l4l5l6l7
30035M 122013,5242326291328,5
40035M 122013,5342426291328,5
50035M 122013,5442526291328,5

Build & Price

Distance of the screws l1
Distance of the screws l1

Assembly instruction

Sketch GN 651 assembly

Two M12 threaded bores are required to install the oil level indicators GN 651; for very thin walls and fastening with nuts, two bores of diameter 12.5 mm are required.

For optimal sealing with O-rings, the screws should not be too tight (max. 12 Nm). Recommended roughness of the sealing surface Ra = 3 µm.

Selected Part (How to order)

Total (net)
44,12
plus VAT 8,38 €
gross 52,50 €
ELESA Code: 111211
Description: HCL-300-M12
Weight: 0,229 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261029
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 18 pcs. deliverable in 1-2 days
  • 102 pcs. deliverable in 3-7 days
  • 186 pcs. deliverable in 5-9 days
  • For orders of 187 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 651-300GN 651-400GN 651-500

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback