GN 650 Oil Level Indicators

Oil Level Indicators GN 650:
Original design
code: HCX.
Type: B - With thermometer

Product description

A special feature of oil level indicators GN 650 is that the liquid level is visible even from the side.

The polyamide body consists of two parts which are ultrasonically welded together. The oil level indicators are individually air pressure tested for leaks at 3 bar.

Oil level indicators GN 650 can also be used on tanks which are pressurised. Pressure test results regarding resistance under pressure are available.

As a contrast screen, a white lacquered aluminium strip is used which shows marking lines or temperature scale. The scale is placed behind and outside the liquid column as a protective measure.

The shape of the oil level indicators offers a magnifying effect which makes the scale easily legible.

Specification

  • Body Plastic
    Crystal-clear Polyamide
    (PA 6-T)
    • Ageing resistant
    • High mechanical strength
    • Temperature restistant up to 90 °C
    • Solvent resistant,
      but not suitable for alcohol
    • Avoid contact with hot water

  • Reflector Aluminium
    • White lacquered
    • With two black marking lines resp. scale

  • O-rings
    Rubber NBR (Perbunan®)

  • Set screw, hexagon nut, serrated lock washer
    Steel
    Zinc-plated, blue passivated

RoHS

On request

  • Oil level indicators GN 650 (AR) suitable for media containing alcohol
Hide technical drawing
GN 650 Oil Level Indicators, Plastic / Stainless Steel Screw sketch

Article options / Table

Type

AWithout thermometer
BWith thermometer
Show / Hide columns
l1dbl2l3l4l5l6l7s ≈
max. Wall thickness
Thermometer scale
C°

°F
76M 102721401061815161220...10068...210
127M 12312380161231717120...10032...210
254M 123521203290261818120...10032...210

Build & Price

Distance of the screws l1
Type


Distance of the screws l1
Type


Mounting information

Drawing mounting information GN 650

The assembly of the oil level indicators GN 650 is very easy and economical. You need two drillings Ø 10,5 and/or Ø 12,5  mm in the distance l1 in the container wall. The oil level indicator can also be installed directly i.e. without nut, if the container wall has a fitting thread.
All individual parts necessary for the assembly are provided: set screws with the drillings for oil, hexagon nuts, O-rings and serrated lock washers for safe guard. For perfect sealing by the O-rings the screws should not be too strongly tightened (max. 12 Nm). Recommended roughness of the sealing surface RA = 3 μm.

Selected Part (How to order)

Total (net)
21,93 €
plus VAT 4,17 €
gross 26,10 €
ELESA Code: 11347-R
Description: HCX.76/T-AR-M10
Weight: 0,085 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261029
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 57 pcs. deliverable in 1-2 days
  • 839 pcs. deliverable in 3-7 days
  • 1621 pcs. deliverable in 5-9 days
  • For orders of 1622 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 650-76-AGN 650-76-BGN 650-127-AGN 650-127-BGN 650-254-AGN 650-254-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback