GN 6472.1 Lead-In Guides for Two-Sided Side Guides GN 6472, Plastic

Lead-In Guides GN 6472.1: for Two-Sided Side Guides GN 6472, Plastic
Original design PGC-2 / PGC-4
Identification no.: 1 - Single row

Product description

Lead-in guides GN 6472.1 extend side guides GN 6472 and ensure a smooth material flow. They are mounted on the end face by sliding into the T-slot of the side guide using the supplied nuts.

Specification

Guide
Plastic, PolyethylenePE

  • Operating temperature -20 °C to 90 °C
  • Gray, RAL 7035GRGR

Hex head screws / nuts
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 6472.1 Lead-In Guides, for Two-Sided Side Guides GN 6472, Plastic sketch

Article options / Table

Identification no.

1Single row
2Double row
Show / Hide columns
l1bh1
Identification no. 1

Identification no. 2
h2
Identification no. 1

Identification no. 2
h3l2l3l4
1353262107,74893,720,5852514

Build & Price

Identification no.


l1
Material

Color
Gray
Identification no.


l1
Material

Color
Gray

Selected Part (How to order)

Total (net)
8,15
plus VAT 1,55 €
gross 9,70 €
ELESA Code: 419147
Description: PGC-2-62-135
Weight: 0,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 4 pcs. deliverable in 1-2 days
  • 42 pcs. deliverable in 3-7 days
  • 80 pcs. deliverable in 5-9 days
  • For orders of 81 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6472.1-1-135-PE-GRGN 6472.1-2-135-PE-GR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback