GN 6336.3 Quick Release Star Knobs Plastic, Bushing Steel

Quick Release Star Knobs GN 6336.3: Plastic, Bushing Steel

Product description

Quick release star knobs GN 6336.3 are used in such applications where the knob has to be completely removed after the releasing operation and refitted rapidly for re-clamping.

The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for meshing of the two threads on nut and spindle. The knob will then have to be turned only by fraction of a rotation to achieve clamping.

Functional safety exists only if the clamping surface lies at a right angle to the threaded bolt.

Specification

Knob
Plastic, Polyamide (PA)

  • Shock-resistant
  • Black, matte finish

Threaded bushing
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 6336.3 Quick Release Star Knobs, Plastic, Bushing Steel sketch

Article options / Table

Show / Hide columns
d1d2d3d4h1h2h3
min.
40M 8168,4261423,5
50M 102010,5321729
63M 122613402136

Build & Price

Handle diameter d1
Thread d2
Specifications

Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
4,25
plus VAT 0,81 €
gross 5,06 €
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 3124 pcs. deliverable in 1-2 days
  • For orders of 3125 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6336.3-40-M8GN 6336.3-50-M10GN 6336.3-63-M12

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback