GN 62 U-Magnets Aluminum, Nickel, Cobalt

U-Magnets GN 62: Aluminum, Nickel, Cobalt

Product description

U-magnets GN 62 are unshielded magnets with a split magnetic surface that are manufactured by casting. Their usage temperature is largely limited by the red lacquering. For higher temperatures, blank U-magnets are available on request.

To avoid negatively impacting the magnetic properties, the fastening screws should be made of a non-magnetic material such as stainless steel, brass or plastic.

For easier handling and to avoid demagnetization, a galvanized iron plate protects the magnetic surface of the magnet during storage and transport.

Specification

Aluminum-nickel-cobalt (AlNiCoAN)

  • Operating temperature up to 450 °C
  • Lacquered red
    Operating temperature up to 180 °C

RoHS

On request

  • Plain, operating temperature up to 450 °C
Hide technical drawing
GN 62 U-Magnets with Bore sketch

Article options / Table

Show / Hide columns
b1b2dh1h2msNominal magnetic
forces in N
22257179-830
302052011-1545
39254,72514-1990
45305,23017-22120
5744,58352331,528180
7057841253835320
79829,554364338,5470

Build & Price

Material

b1
Material

b1

Selected Part (How to order)

Total (net)
9,11
plus VAT 1,73 €
gross 10,84 €
Weight: 0,064 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051190
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 52 pcs. deliverable in 1-2 days
  • For orders of 53 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 62-AN-22GN 62-AN-30GN 62-AN-39GN 62-AN-45GN 62-AN-57GN 62-AN-70GN 62-AN-79

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback