GN 55.3 Raw Magnets Aluminum-Nickel-Cobalt (AlNiCo), Rod-Shaped

Raw Magnets GN 55.3: Aluminum-Nickel-Cobalt (AlNiCo), Rod-Shaped

Product description

Raw magnets GN 55.3 are rod-shaped unshielded magnets. The can be fastened using adhesives, overcoats or by mechanical clamping. If no suitable retaining magnets or magnet systems are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet systems.

When used without air gap, individual raw magnets always have lower magnetic forces than a magnet system in which shielding and magnetic return enormously intensify the force acting at the magnetic surface. Depending on the air gap between magnet and mating component, individual raw magnets, unlike magnet systems, can have substantially higher retaining forces.

Specification

  • AlNiCoAN
    Aluminum, nickel, cobalt
    • Plain
    • Temperature resistant up to 450 °C

RoHS

On request

  • special lengths
Hide technical drawing
GN 55.3 Raw Magnets, Aluminum, Nickel, Cobalt, Rod-shaped sketch

Article options / Table

Show / Hide columns
-0,2Length lNominal magnetic forces in NPacking units
310 ±0,11,110
312 ±0,11,310
416 ±0,11,910
420 ±0,1210
520 ±0,12,310
615 ±0,12,810
624 ±0,12,810
630 ±0,12,810
825 ±0,13,85
832 ±0,13,85
1020 ±0,155
1040 ±0,175
1240 ±0,181
1248 ±0,181
1530 ±0,1101
1560 ±0,1111
2040 ±0,2171
2080 ±0,2381
3480 ±0,2611

Build & Price

Material

Diameter d
Length l
Material

Diameter d
Length l

Selected Part (How to order)

Total (net)
0,95
plus VAT 0,18 €
gross 1,13 €
In stock
Packing unit: 10 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051190
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 55.3-AN-3-10GN 55.3-AN-3-12GN 55.3-AN-4-16GN 55.3-AN-4-20GN 55.3-AN-5-20GN 55.3-AN-6-15GN 55.3-AN-6-24GN 55.3-AN-6-30GN 55.3-AN-8-25GN 55.3-AN-8-32GN 55.3-AN-10-20GN 55.3-AN-10-40GN 55.3-AN-12-40GN 55.3-AN-12-48GN 55.3-AN-15-30GN 55.3-AN-15-60GN 55.3-AN-20-40GN 55.3-AN-20-80GN 55.3-AN-34-80

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback