GN 5343 Hand Knobs with Position Indicator Plastic, Integrated Pendulum System, Digital / Analog Indication

Hand Knobs with Position Indicator GN 5343: Plastic, Integrated Pendulum System, Digital / Analog Indication
Original design

code: MBT.70-GW12

Product description

On hand knobs with position indicator GN 5343 the measuring gear is built into the knob i.e. hand knob and indicator are one integrated unit. Hence they are good value for money. In addition they impress by their good design.

Furthermore hand knob, pointer spindle and sight glass are manufactured as one integrated unit and ultrasonically welded. They are absolutely leak tight against spray water and corrosion proof (protection to IP67).

The pendulum system is fitted with ball bearings to give a precise reading and it can be used in temperatures of up to 60° with suitable spindles.

One complete revolution of the red pointer corresponds to one revolution of the spindle. This gives a very accurate reading and, combined with the digital indication from the counter, it is very simple to read.

Installation sequence

  1. Turn the spindle to the starting point (0-position).
  2. Move the unmounted hand knob to the 0-position.
  3. Install the position indicator to the spindle and fix it with the screw.

Specification

Hand knob
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish

Sight glass
Plastic, Polyamide (PA-T)

  • Glass clear, ageing proof
  • Shock resistant

Hand knob / Sight glass

  • Operating temperature 0 °C to +100 °C
  • Oil and solvent proof
    (not suitable for alcohol)

Pointer
Plastic
Red


Scale
Aluminum

  • Matte anodized
  • Graduation black

Counter

  • Digits white
  • Pre-decimal positions highlighted black
  • Decimal positions highlighted red

Bushing
Steel, blackened


Threaded stud
Stainless steel


Protection class IP 67


RoHS

Accessory

GN 826 Clamping Elements (for Adjustable Spindles)

Hide technical drawing
GN 5343 Hand Knobs, Plastic, Integrated Pendulum System, Digital / Analog Indication sketch

Article options / Table

Type

RNumbers ascending clockwise
LNumbers ascending anti-clockwise
Show / Hide columns
d1d2 H7
Bore
CounterScale
Number of
graduations
Indication precision of the pointerd3d4d5bl1l2l3
70B 100000.2200,012228603317526
70B 100000.5500,012228603317526
70B 100001.01000,012228603317526
70B 100002.0400,052228603317526
70B 100002.5500,052228603317526
70B 100003.0600,052228603317526
70B 100004.0800,052228603317526
70B 100005.01000,052228603317526

Build & Price

Outside diameter d1
Bore d2
Counter
Type


Outside diameter d1
Bore d2
Counter
Type


Selected Part (How to order)

Total (net)
133,10 €
plus VAT 25,29 €
gross 158,39 €
ELESA Code: CE.58241
Description: MBT.70/GW12-0000.2-D
Weight: 0,195 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 2 pcs. deliverable in 1-2 days
  • 144 pcs. deliverable in 5-9 days
  • For orders of 145 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5343-70-B10-0000.2-RGN 5343-70-B10-0000.2-LGN 5343-70-B10-0000.5-RGN 5343-70-B10-0000.5-LGN 5343-70-B10-0001.0-RGN 5343-70-B10-0001.0-LGN 5343-70-B10-0002.0-RGN 5343-70-B10-0002.0-LGN 5343-70-B10-0002.5-RGN 5343-70-B10-0002.5-LGN 5343-70-B10-0003.0-RGN 5343-70-B10-0003.0-LGN 5343-70-B10-0004.0-RGN 5343-70-B10-0004.0-LGN 5343-70-B10-0005.0-RGN 5343-70-B10-0005.0-L

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback