GN 534.9 Hand Knobs for Positioning Indicators GN 000.9 / GN 000.13, Plastic

Hand Knobs GN 534.9: for Positioning Indicators GN 000.9 / GN 000.13, Plastic
Original design
code: MBT.60-PXX1 / MBT.80-PXX2

Product description

Hand knobs GN 534.9 have been designed for use together with position indicators GN 000.9 / GN 000.13 which are installed in the centre of the hub.

The pallet pin is screwed in position and secured with a hexagon lock nut. The anchoring depth can still be adjusted to a certain degree.

Worth mentioning in particular is the profile of the rim which is unique for its form and function of these hand knobs.

On certain applications where these hand knobs are used with or without a position indicator, a cover cap is available to shroud the empty recess in the knob if required.

Specification

Knob
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature 0 °C to +100 °C
  • Black, matte finish

Bushing and pallet pin
Steel, blackened


Screw for pallet pin
injected


Grub screws
Stainless Steel


RoHS

Accessory

GN 000.9 Position Indicators (Retaining System, Analog Indication)
GN 000.13 Position Indicators (Retaining System, Digital / Analog Indication)
GN 576 Cover Caps (for Control Knobs / Handwheels without Position Indicators)
GN 826 Clamping Elements (for Adjustable Spindles)

Hide technical drawing
GN 534.9 Hand Knobs, Plastic, for Positioning Indicators GN 000.9 / GN 000.13 sketch

Article options / Table

Show / Hide columns
d1d2 H7
Bore
d3d4 -0,1abl1l2l3l4l5for position indicator
GN 000.9
Size

GN 000.13
Size
60B 81861936,520,555510,514,542-
80B 1030628,5382258612136060

Build & Price

Outside diameter d1
Bore d2
Outside diameter d1
Bore d2

Installation Sequence

  1. Turn spindle into the starting position (0-position).

  2. Set the length of the pallet pin and lock in place with hex nut. Make sure that the pin does not sit on the drill hole base after mounting the handwheel.

  3. Move the position indicator to the 0 position by turning the outer gear wheel.

  4. Hold the (unmounted) handwheel such that the hole for the gear pinion is in the “12 o‘clock“ position and turn the crown wheel until the pallet pin is in the recess bore at the machine body.

  5. Carefully insert the position indicator into the hand knob, making sure that the gear pinion engages in the crown wheel. The crown wheel may need to be readjusted slightly during this step.

Secure the position indicator with the thumbscrew, avoiding excessive tightening torque to prevent the housing from deforming.

  1. Place the hand knob onto the spindle and fix in place with the thumbscrew.

  2. Check by turning the hand knob to ensure that the starting position of the spindle and the 0-position of both pointers coincide.

If necessary, take out and readjust the position indicator.

Selected Part (How to order)

Total (net)
25,09 €
plus VAT 4,77 €
gross 29,86 €
ELESA Code: CE.30002-R
Description: MBT.60-PXX1-A8
Weight: 0,087 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 24 pcs. deliverable in 1-2 days
  • 284 pcs. deliverable in 3-7 days
  • 544 pcs. deliverable in 5-9 days
  • For orders of 545 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 534.9-60-B8GN 534.9-80-B10

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback