GN 5333 Star Knobs Duroplast, with Square

Star Knobs GN 5333: Duroplast, with Square
ELESA original design
code:VCR.192

Product description

Star knobs GN 5333 meet highest quality requirements. Due to a special manufacturing process the mould parting line can be avoided.

Specification

Plastic

  • Temperature resistant up to 110 °C
  • Black, shiny finish

Square bushing
Brass


RoHS

Hide technical drawing
GN 5333 Star Knobs, with Square sketch

Article options / Table

Show / Hide columns
d1H9
Square
d2d3h1h2t
40V 6-142115104
50V 6V 7142418105
60V 6V 7162920104
70V 7V 8183522145
85V 8V 9184525148
100V 10-185728146

Build & Price

Handle diameter d1
Square s
Handle diameter d1
Square s

Selected Part (How to order)

Total (net)
4,54
plus VAT 0,86 €
gross 5,40 €
ELESA Code: 69001
Description: VCR.192/40-6X6
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 537 pcs. deliverable in 1-2 days
  • 599 pcs. deliverable in 3-7 days
  • 661 pcs. deliverable in 5-9 days
  • For orders of 662 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback