GN 5332 Star Knobs with Extended Shaft

Star Knobs GN 5332: with Extended Shaft
ELESA original design
code: VTL.

Product description

Star knobs GN 5332 are used when circumstances dictate an extended shaft.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, matte

Color of the cover cap (shiny finish):
Orange, RAL 2004OROR


Bushing
Brass


RoHS

On request

Cover cap in black color

Hide technical drawing
GN 5332 Star Knobs with Extended Shaft sketch

Article options / Table

Show / Hide columns
d1d2d3d4h1h2t
min.
50M 102327846217

Build & Price

Handle diameter d1
Thread d2
Specifications

Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
3,31
plus VAT 0,63 €
gross 3,94 €
In stock
ELESA Code: 182222
Description: VTL.50/80 B-M10-C2
Weight: 0,050 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback