GN 529 Knurled Screws Duroplast

Knurled Screws GN 529: Duroplast
ELESA original design
code: B.193 p / B.193 p-SST

Product description

The surface quality of the knurled nut GN 529 is of a sufficiently high standard to meet the highest requirements. The flash mark is not visible.

Specification

Plastic
Duroplast (PF)

  • Temperature resistant up to 110 °C
  • Black, shiny finish

Threaded stud
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 529 Knurled Screws, Plastic sketch

Article options / Table

Show / Hide columns
d1d2Length ld3hk
15M 3M 461016---11119
15M 5-101625---11119
18M 5-10162540--13129
22M 6-101620253040151410
25M 6M 81625----191812
30M 8-162540---241812
35M 8-2540----272315

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part (How to order)

Total (net)
2,32
plus VAT 0,44 €
gross 2,76 €
ELESA Code: 2115
Description: B.193/15p-M3x6
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 64 pcs. deliverable in 1-2 days
  • 2139 pcs. deliverable in 3-7 days
  • 4214 pcs. deliverable in 5-9 days
  • For orders of 4215 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback