GN 526.8 Hand Knobs for Positioning Indicators GN 000.8 / GN 000.3, Plastic, Bushing Steel

Hand Knobs GN 526.8: for Positioning Indicators GN 000.8 / GN 000.3, Plastic, Bushing Steel
Original design
code: IZN.60-GXX1/IZN.80-GXX2
Hide technical drawing
GN 526.8 Hand Knobs, Plastic, for Positioning Indicator GN 000.8 / GN 000.3 sketch

Article options / Table

Show / Hide columns
d1d2 H7d3d4bl1l2l3For position indicators
GN 000.8
Size

GN 000.3
Size
60B 102227382252,5642-
80B 12263340246066060

Build & Price

Outside diameter d1
Bore d2
Outside diameter d1
Bore d2

Installation sequence

  1. Install the position indicator to the spindle and fix it with the screw.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator „by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw. Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (Position Indicators GN 000.8 (Pendulum System, Analog Indication)) respectively pointer and counter (Position Indicators GN 000.3 (Pendulum System, Digital / Analog Indication)).
    Should that not be the case the screw has to be loosened and the position indicator adjusted. Tighten the screw again.

Selected Part (How to order)

Total (net)
14,95
plus VAT 2,84 €
gross 17,79 €
ELESA Code: CE.30101
Description: IZN.60-GXX1-A10
Weight: 0,107 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 308 pcs. deliverable in 3-7 days
  • 557 pcs. deliverable in 5-9 days
  • For orders of 558 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 526.8-60-B10GN 526.8-80-B12

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback