GN 51.7 Magnets with Ball Knob / with Key Ring, with Rubber Jacket

Magnets GN 51.7: with Ball Knob / with Key Ring, with Rubber Jacket
Type: A - with knob

Product description

Magnets GN 51.7 with rubber jacket form a system together with the steel part that shields and strengthens the magnet, optimally concentrating the magnetic flux on the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

  • Steel part
    Nickel plated

  • Material of the magnet
    NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 80 °C

  • Rubber jacket
    Elastomer (TPE)
    80 Shore A ≈
    Black

  • Ball knob
    Plastic
    Technopolymer (Polyamide PA)
    Black, matte finish

  • Key ring
    Steel, nickel plated

RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1
Retaining Cables GN 111.2

Hide technical drawing
GN 51.7 Magnets with Ball Knob / with Key Ring, with Rubber Jacket sketch

Article options / Table

Type

Awith knob
Bwith key ring
Show / Hide columns
d1d2d3h1h2h3Nominal magnetic
forces in N
2216206251335
31162562514,575
4316305,5241785

Build & Price

Material of the magnet

Diameter d1
Type


Material of the magnet

Diameter d1
Type


Selected Part (How to order)

Total (net)
9,76
plus VAT 1,85 €
gross 11,61 €
In stock
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 51.7-ND-22-AGN 51.7-ND-22-BGN 51.7-ND-31-AGN 51.7-ND-31-BGN 51.7-ND-43-AGN 51.7-ND-43-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback