GN 50.3 Retaining Magnets Hard Ferrite / Neodymium-Iron-Boron, Housing Steel, with Threaded Stud

Retaining Magnets GN 50.3: Hard Ferrite / Neodymium-Iron-Boron, Housing Steel, with Threaded Stud

Product description

Retaining magnets GN 50.3 are combined with the steel housing and the plastic ring into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

Specification

Magnet

  • Hard ferriteHF
    Operating temperature up to 200 °C
  • NdFeBND
    Neodymium, iron, boron
    Operating temperature up to 80 °C
  • NdFeBNDT
    Neodymium, iron, boron
    Operating temperature up to 150 °C

Housing
Steel, zinc plated


RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1
Rubber Caps GN 70.2

Hide technical drawing
GN 50.3 Retaining Magnets with Threaded Stud sketch

Article options / Table

Show / Hide columns

d1
Magnet HF
d2

h

Length l
Magnet ND
d2

h

Length l
Magnet NDT
d2

h

Length l
Nominal magnetic forces in N
HF

ND

NDT
6 ±0,1---M 34,5 ±0,17----5-
8 ±0,1---M 44,5 ±0,18----13-
10 ±0,1M 34,5 +0,2/-0,17M 34,5 ±0,17---425-
10 ±0,1---M 44,5 ±0,18M 44,5 ±0,18-2533
13 ±0,1M 34,5 +0,2/-0,17------10--
13 ±0,1---M 54,5 ±0,18M 54,5 ±0,18-6075
16 ±0,1M 34,5 +0,2/-0,17------18--
16 ±0,1M 44,5 +0,2/-0,16M 44,5 ±0,18---1885-
16 ±0,1---M 64,5 ±0,18M 64,5 ±0,18-95110
20 ±0,1M 36 +0,2/-0,17------30--
20 ±0,1---M 66 ±0,110M 66 ±0,110-140172
25 ±0,1M 47 +0,3/-0,28------40--
25 ±0,1M 67 +0,3/-0,220M 67 ±0,210M 67 ±0,21040200233
32 ±0,1M 47 +0,3/-0,28------80--
32 ±0,1M 67 +0,3/-0,212M 67 ±0,210M 67 ±0,21080350400
32 ±0,1M 87 +0,3/-0,210------80--
40 ±0,1---M 88 ±0,212----670-
47 +0,2/-0,1M 69 +0,5/-0,28------180--
47 +0,2/-0,1---M 89,2 ±0,213----790-
57 +0,2/-0,1M 610,5 +0,5/-0,28------280--
63 +0,3/-0,1M 614 +0,5/-0,215------350--
80 +0,3/-0,1M 810 +0,5/-0,213------600--

Build & Price

Magnet



Diameter d1
Thread d2 (HF)
Thread d2 (ND)
Thread d2 (NDT)
Magnet



Diameter d1
Thread d2 (HF)
Thread d2 (ND)
Thread d2 (NDT)

Selected Part (How to order)

Total (net)
2,50
plus VAT 0,48 €
gross 2,98 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 50.3-ND-6-M3GN 50.3-ND-8-M4GN 50.3-ND-10-M3GN 50.3-HF-10-M3GN 50.3-ND-10-M4GN 50.3-NDT-10-M4GN 50.3-HF-13-M3GN 50.3-ND-13-M5GN 50.3-NDT-13-M5GN 50.3-HF-16-M3GN 50.3-ND-16-M4GN 50.3-HF-16-M4GN 50.3-ND-16-M6GN 50.3-NDT-16-M6GN 50.3-HF-20-M3GN 50.3-ND-20-M6GN 50.3-NDT-20-M6GN 50.3-HF-25-M4GN 50.3-ND-25-M6GN 50.3-HF-25-M6GN 50.3-NDT-25-M6GN 50.3-HF-32-M4GN 50.3-ND-32-M6GN 50.3-HF-32-M6GN 50.3-NDT-32-M6GN 50.3-HF-32-M8GN 50.3-ND-40-M8GN 50.3-HF-47-M6GN 50.3-ND-47-M8GN 50.3-HF-57-M6GN 50.3-HF-63-M6GN 50.3-HF-80-M8

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback