GN 441 Threaded Plugs Aluminum, with Wing Knob, up to 100 °C

Threaded Plugs GN 441: Aluminum, with Wing Knob, up to 100 °C
Air vent drilling: 1 - Without vent hole
Finish: BL - Plain finish, tumbled

Product description

Threaded plugs GN 441 with the external diameter d1 match the screw-in holes for DIN 3852 pipe bolt connections.

The sealing ring is embedded in a radial recess on the plane side, which makes the seal captive and cannot be squeezed out during tightening.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, tumbledBL
    • Temperature resistant up to 100° C

  • Seal
    Rubber NBR (Perbunan®)

RoHS

On request

  • Threaded plugs with dipstick
Hide technical drawing
GN 441 Threaded Plugs to 100 °C, Aluminum sketch

Article options / Table

Identification no.

1Without vent hole
2With vent drilling
Show / Hide columns
d1d2d3
Vent
drilling
d4l1 ±0,5l2l3st
min.
22G 3/8M 16 x 1,52M 52681558
26G 1/2M 20 x 1,52M 527,58,51658
32G 3/4M 26 x 1,52M 52991768
40G 1-2M 532,5111878

Build & Price

Outside diameter d1
Thread d2
Bayonet d2
Air vent drilling


Finish
Black
Outside diameter d1
Thread d2
Bayonet d2
Air vent drilling


Finish
Black

Selected Part (How to order)

Total (net)
3,17
plus VAT 0,60 €
gross 3,77 €
incl. material surcharge: 0,03 €
The material surcharge is already included in the price.
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83099090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 14 pcs. deliverable in 1-2 days
  • For orders of 15 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 441-22-M16x1,5-1-SWGN 441-22-M16x1,5-1-BLGN 441-22-M16x1,5-2-SWGN 441-22-M16x1,5-2-BLGN 441-22-G3/8-1-SWGN 441-22-G3/8-1-BLGN 441-22-G3/8-2-SWGN 441-22-G3/8-2-BLGN 441-26-M20x1,5-1-SWGN 441-26-M20x1,5-1-BLGN 441-26-M20x1,5-2-SWGN 441-26-M20x1,5-2-BLGN 441-26-G1/2-1-SWGN 441-26-G1/2-1-BLGN 441-26-G1/2-2-SWGN 441-26-G1/2-2-BLGN 441-32-M26x1,5-1-SWGN 441-32-M26x1,5-1-BLGN 441-32-M26x1,5-2-SWGN 441-32-M26x1,5-2-BLGN 441-32-G3/4-1-SWGN 441-32-G3/4-1-BLGN 441-32-G3/4-2-SWGN 441-32-G3/4-2-BLGN 441-40-G1-1-SWGN 441-40-G1-1-BLGN 441-40-G1-2-SWGN 441-40-G1-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback