GN 439 Leveling Feet Steel, with Rubber Underlay, Vulcanized

Leveling Feet GN 439: Steel, with Rubber Underlay, Vulcanized

Product description

Leveling feet GN 439 are used for installing smaller machines, systems or devices.

Thanks to the rubber underlay, they have a damping, noise-reducing effect and prevent surface damage. They are also designed such that the threaded spindle can absorb compressive forces. This is necessary because the retaining washer is not evenly supported during leveling.

Thanks to the stable rivet connection between the threaded spindle and the retaining washer, the introduced forces can be reliably transmitted to the rubber underlay.

Specification

  • Steel
    • Property class 5
    • Zinc plated, blue passivated

  • Rubber underlay
    Acrylonitrile butadiene rubber (NBR)
    • Vulcanized
    • Black
    • Temperature resistant up to 120 °C
    • Hardness Shore A Hard70

RoHS

On request

Other spindle diameters and lengths

Hide technical drawing
GN 439 Leveling Feet, Steel, with Rubber Underlay, Vulcanized sketch

Article options / Table

Show / Hide columns
d1d2Length lhsA/FStatic load
in N
19M 63045141,53240
25M 63045161,53540
32M 840651824840
38M 840652024920
50M 104570222,552500
64M 104570262,553700

Build & Price

d1
d2
Length l
Hardness

d1
d2
Length l
Hardness

Selected Part (How to order)

Total (net)
3,51
plus VAT 0,67 €
gross 4,18 €
In stock
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 439-19-M6-30-70GN 439-19-M6-45-70GN 439-25-M6-30-70GN 439-25-M6-45-70GN 439-32-M8-40-70GN 439-32-M8-65-70GN 439-38-M8-40-70GN 439-38-M8-65-70GN 439-50-M10-45-70GN 439-50-M10-70-70GN 439-64-M10-45-70GN 439-64-M10-70-70

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback