GN 438 Spacer Disks and Foot Disks Steel, with Rubber Underlay, Vulcanized

Spacer Disks and Foot Disks GN 438: Steel, with Rubber Underlay, Vulcanized
Type: A - Mounting via mounting hole

Product description

Spacer disks and foot disks GN 438 provide a damping and muffling function and protect surfaces from damage.

By stacking several spacer disks on each other, the spring rate of the package can be increased, which opens up new possibilities for use.

Foot disks are used for installing small machines, systems or devices and, for the type A, are attached with screws. Bear in mind the maximum height of the screw head. Alternatively, after the protective film has been removed, the type B can be adhered to all suitable and clean surfaces by means of the adhesive pad.

Specification

  • Steel
    Zinc plated, blue passivated

  • Rubber underlay
    Acrylonitrile butadiene rubber (NBR)
    • Vulcanized
    • Black
    • Temperature resistant up to 120 °C
    • Hardness Shore A Hard70

  • Adhesive pad (only type B)
    Scotch mount TM 5952
    • Double-sided
    • Acrylate rubber core

RoHS

On request

Other Shore hardnesses

Hide technical drawing
GN 438 Spacer Disks and Foot Disks, Steel, with Rubber Underlay, Vulcanized sketch

Article options / Table

Type

AMounting via mounting hole
BMounting with adhesive pad
Show / Hide columns
d1hd2 +0,5d3 +0,5s1s2
19371447,51,51,1
25381647,51,51,1
3249185921,1
38410205921,1
50511226112,51,1
64513266112,51,1

Build & Price

d1
h
d2
Type


Hardness

d1
h
d2
Type


Hardness

Selected Part (How to order)

Total (net)
1,24 €
plus VAT 0,24 €
gross 1,48 €
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169991
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 541 pcs. deliverable in 1-2 days
  • For orders of 542 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 438-19-3-4-A-70GN 438-19-3-4-B-70GN 438-19-7-4-A-70GN 438-19-7-4-B-70GN 438-19-14-4-A-70GN 438-19-14-4-B-70GN 438-25-3-4-A-70GN 438-25-3-4-B-70GN 438-25-8-4-A-70GN 438-25-8-4-B-70GN 438-25-16-4-A-70GN 438-25-16-4-B-70GN 438-32-4-5-A-70GN 438-32-4-5-B-70GN 438-32-9-5-A-70GN 438-32-9-5-B-70GN 438-32-18-5-A-70GN 438-32-18-5-B-70GN 438-38-4-5-A-70GN 438-38-4-5-B-70GN 438-38-10-5-A-70GN 438-38-10-5-B-70GN 438-38-20-5-A-70GN 438-38-20-5-B-70GN 438-50-5-6-A-70GN 438-50-5-6-B-70GN 438-50-11-6-A-70GN 438-50-11-6-B-70GN 438-50-22-6-A-70GN 438-50-22-6-B-70GN 438-64-5-6-A-70GN 438-64-5-6-B-70GN 438-64-13-6-A-70GN 438-64-13-6-B-70GN 438-64-26-6-A-70GN 438-64-26-6-B-70

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback