GN 425.8 Folding Handles with Recessed Tray Handle Bar Steel / Stainless Steel, Handle Tray Zinc Die Casting

Folding Handles with Recessed Tray GN 425.8: Handle Bar Steel / Stainless Steel, Handle Tray Zinc Die Casting
Material (Handle bar): CR - Steel, chrome-plated
Finish (Handle tray): SW - Black, RAL 9005, textured finish

Product description

The folding handles with recessed tray GN 425.8 are used if the handle is to protrude by a maximum of 3 mm when folded down.

In type A, the folding handle is held in both end positions by spring-loaded thrust pieces.

In type B, the folding handle always spring-returns to the starting position after being released, preventing it from protruding with potentially interfering effect.

Specification

Handle bar

  • Steel, chrome-platedCR
  • Stainless steel AISI 303NI
    Matte shot-blasted

Handle tray
Zinc die casting
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

RoHS

Hide technical drawing
GN 425.8 Folding Handles with Recessed Tray sketch

Article options / Table

Type

AWith handle locking in the folded up or folded down position
BWith spring return of the handle to the folded down position
Show / Hide columns
l1l2l3l4l5l6m1m2
100150651211226013449
120170651411426015449

Build & Price

Length l1
Material (Handle bar)


Finish (Handle tray)
SR
SW
Type


Length l1
Material (Handle bar)


Finish (Handle tray)
SR
SW
Type


Installation dimensions

Installation dimensions GN 425.8

Selected Part (How to order)

Total (net)
24,81 €
plus VAT 4,71 €
gross 29,52 €
incl. material surcharge: 0,46 €
The material surcharge is already included in the price.
Weight: 0,333 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 349 pcs. deliverable in 1-2 days
  • For orders of 350 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 425.8-100-CR-SW-AGN 425.8-100-CR-SR-AGN 425.8-100-CR-SW-BGN 425.8-100-CR-SR-BGN 425.8-100-NI-SW-AGN 425.8-100-NI-SR-AGN 425.8-100-NI-SW-BGN 425.8-100-NI-SR-BGN 425.8-120-CR-SW-AGN 425.8-120-CR-SR-AGN 425.8-120-CR-SW-BGN 425.8-120-CR-SR-BGN 425.8-120-NI-SW-AGN 425.8-120-NI-SR-AGN 425.8-120-NI-SW-BGN 425.8-120-NI-SR-B

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback