GN 419 Tapered Knobs Plastic

Tapered Knobs GN 419: Plastic

Product description

Tapered knobs GN 419 are used as switching and operating elements. They are actuated by pushing or pulling in the axial direction with two fingers. Their shape also makes them easy to grip with the entire hand, meaning that higher operating forces can be transmitted.

The tapered knobs of phenolic resin have good resistance to chemical influences.

Specification

Plastic, phenolic resin (PF)

  • Operating temperature up to 110 °C
  • Black, shiny finish

RoHS

Hide technical drawing
GN 419 Tapered Knobs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2d3ht
min.
20M 5M 6123018
25M 6M 8153818
30M 8M 10184618
35M 10M 12215321

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part (How to order)

Total (net)
0,95
plus VAT 0,18 €
gross 1,13 €
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 8147 pcs. deliverable in 1-2 days
  • For orders of 8148 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 419-20-M5GN 419-20-M6GN 419-25-M6GN 419-25-M8GN 419-30-M8GN 419-30-M10GN 419-35-M10GN 419-35-M12

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback