GN 409.2 Positioning Elements with Internal Thread

Positioning Elements GN 409.2: with Internal Thread
Surface pressure form: B - Smooth contact face

Product description

Positioning elements GN 409.2 with female thread are designed for use as locating plungers, stops and thrust blocks.

Specification

  • Steel
    • Hardened
    • Blackened

RoHS

Hide technical drawing
GN 409.2 Positioning Elements with Internal Thread sketch

Article options / Table

Type

BSmooth contact face
KSpherical contact face
RSerrated contact face
Show / Hide columns
h
Type B: ±0,01
Type K/R: ±0,1
d1d2
Type B/R
t min.A/Fe
Width across corners
15M 81761719,4
20M 1019101921,9
20M 1222102225,2
25M 817121719,4
25M 1222152225,2
30M 1019151921,9
30M 1222182225,2
30M 1630203033
40M 1019151921,9
40M 1222182225,2
50M 1222182225,2
50M 1630243033

Build & Price

Height h
Thread d1
Surface pressure form



Height h
Thread d1
Surface pressure form



Selected Part (How to order)

Total (net)
11,55
plus VAT 2,19 €
gross 13,74 €
#artikelLagerbestandAnfrageUsa
Weight: 0,025 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 409.2-15-M8-BGN 409.2-15-M8-KGN 409.2-15-M8-RGN 409.2-20-M10-BGN 409.2-20-M10-KGN 409.2-20-M10-RGN 409.2-20-M12-BGN 409.2-20-M12-KGN 409.2-20-M12-RGN 409.2-25-M8-BGN 409.2-25-M8-KGN 409.2-25-M8-RGN 409.2-25-M12-BGN 409.2-25-M12-KGN 409.2-25-M12-RGN 409.2-30-M10-BGN 409.2-30-M10-KGN 409.2-30-M10-RGN 409.2-30-M12-BGN 409.2-30-M12-KGN 409.2-30-M12-RGN 409.2-30-M16-BGN 409.2-30-M16-KGN 409.2-30-M16-RGN 409.2-40-M10-BGN 409.2-40-M10-KGN 409.2-40-M10-RGN 409.2-40-M12-BGN 409.2-40-M12-KGN 409.2-40-M12-RGN 409.2-50-M12-BGN 409.2-50-M12-KGN 409.2-50-M12-RGN 409.2-50-M16-BGN 409.2-50-M16-KGN 409.2-50-M16-R

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback