GN 333.9 Handle Legs Zinc Die Casting, for Tubular Handles Ø28, Straight

Handle Legs GN 333.9: Zinc Die Casting, for Tubular Handles Ø28, Straight
Finish: SW - Black, RAL 9005, textured finish

Product description

Handle legs GN 333.9 can be used for longer tubes or higher loads of tubular handles.

They can be used for tube Ø 28 of the tubular handles GN 333, GN 333.1, GN 333.2 and GN 333.3.

Specification

Handle leg
Zinc die casting
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Grub screw with plastic pivot
GN 913.3-M4-6-KU
Steel, blackened


RoHS

Hide technical drawing
GN 333.9 Handle Legs for Tubular Handles, Zinc Die Casting sketch

Article options / Table

Form

AMounting from the back (threaded blind bore)
Show / Hide columns
d1
Tube-Ø
d2b1b2h1h2t
min.
28M 82514506615

Build & Price

Handle diameter d1
Type

Finish
Silver
Black
Handle diameter d1
Type

Finish
Silver
Black

Selected Part (How to order)

Total (net)
12,06
plus VAT 2,29 €
gross 14,35 €
Weight: 0,088 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 515 pcs. deliverable in 1-2 days
  • For orders of 516 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 333.9-28-A-SWGN 333.9-28-A-SR

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback