GN 333.3 Tubular Handles Tube Aluminum, Legs Zinc Die Casting, with Movable Handle Legs

Tubular Handles GN 333.3: Tube Aluminum, Legs Zinc Die Casting, with Movable Handle Legs
Finish: ELG - Anodized, natural color

Product description

The spacing of the attachment holes of the tubular handles GN 333.3 is adjustable.

Further handle legs can be added for very long tubular handles. Individual handle legs for tubular handles Ø 28 (type A) are available under GN 333.9.

Tubular handles GN 333.3 are supplied unassembled.

Specification

Handle tube
Aluminum, wall thickness 1,5 mm

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Handle legs black
  • Anodized, natural colorELSELS
    Handle legs black
  • Anodized, natural colorELGELG
    Handle legs silver

Handle legs
Zinc die casting
Powder coated, textured finish

  • Black, RAL 9005 for SW / ELS
  • Silver, RAL 9006 for ELG

Cover
Plastic

  • black, matte finish for SW / ELS
  • light gray, matte finish for ELG

RoHS

Accessory

Handle Legs GN 333.9

On request

  • Special lengths
Hide technical drawing
GN 333.3 Tubular Handles with Movable Handle Legs sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
Show / Hide columns
d1Length ld2b1b2h1h2t
min.
28242292392492592M 82514506615

Build & Price

Handle diameter d1
Length l
Type

Finish
ELG
ELS
SW
Handle diameter d1
Length l
Type

Finish
ELG
ELS
SW

Selected Part (How to order)

Total (net)
32,83
plus VAT 6,24 €
gross 39,07 €
incl. material surcharge: 0,45 €
The material surcharge is already included in the price.
Weight: 0,300 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 2 pcs. deliverable in 1-2 days
  • For orders of 3 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 333.3-28-242-A-SWGN 333.3-28-242-A-ELSGN 333.3-28-242-A-ELGGN 333.3-28-292-A-SWGN 333.3-28-292-A-ELSGN 333.3-28-292-A-ELGGN 333.3-28-392-A-SWGN 333.3-28-392-A-ELSGN 333.3-28-392-A-ELGGN 333.3-28-492-A-SWGN 333.3-28-492-A-ELSGN 333.3-28-492-A-ELGGN 333.3-28-592-A-SWGN 333.3-28-592-A-ELSGN 333.3-28-592-A-ELG

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback