GN 323.9 Disk Handwheels for Position Indicators GN 000.9 / GN 000.13, Aluminum

Disk Handwheels GN 323.9: for Position Indicators GN 000.9 / GN 000.13, Aluminum
Type: R - With revolving handle

Product description

Disk handwheels GN 323.9 have a recessed hub to accept position indicators GN 000.9 / GN 000.13.

The pallet pin is screwed in and held in position with the hexagon locknut.The length of the pallet pin l5 can be adjusted as required.

Specification

Wheel body
Aluminum

  • Hub machined
  • Rim
    • Turned on all sides
    • Radial and axial runout IT12
  • Powder coated
    Black, textured finish

Gear wheel
Plastic, Polyamide (PA)
Glass fiber reinforced


Screw for pallet pin
Steel blackened
injected


Revolving handle GN 798
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Accessory

GN 000.9 Position Indicators (Retaining System, Analog Indication)
GN 000.13 Position Indicators (Retaining System, Digital / Analog Indication)
GN 184 Countersunk Washers

Hide technical drawing
GN 323.9 Disk Handwheels for Position Indicators sketch

Article options / Table

Bore code:

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
RWith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4d5d6abl1l2 ≈l3l4l5Ø
Handle
GN 798
for position indicators
GN 000.9
Size

GN 000.13
Size
80102020,5656191322,5553,51113,61642-
100102020,5656191422,563,53,51113,61842-
125123222,567628,51522,565,541113,1226060
160143225,567828,51823,571,541212,1246060

Build & Price

Outside diameter d1
Bore code


Bore diameter d2
Type


Outside diameter d1
Bore code


Bore diameter d2
Type


Installation sequence

  1. Turn spindle into the starting position (0-position).

  2. Set the length of the pallet pin and lock in place with hex nut. Make sure that the pin does not sit on the drill hole base after mounting the handwheel.

  3. Move the position indicator to the 0 position by turning the outer gear wheel.

  4. Hold the (unmounted) handwheel such that the hole for the gear pinion is in the “12 o‘clock“ position and turn the crown wheel until the pallet pin is in the recess bore at the machine body.

  5. Carefully insert the position indicator into the hand knob, making sure that the gear pinion engages in the crown wheel. The crown wheel may need to be readjusted slightly during this step.

Secure the position indicator with the thumbscrew, avoiding excessive tightening torque to prevent the housing from deforming.

  1. Place the hand knob onto the spindle and fix in place with the thumbscrew.

  2. Check by turning the hand knob to ensure that the starting position of the spindle and the 0-position of both pointers coincide.

If necessary, take out and readjust the position indicator.

GN 110 Cross holes (Special Order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
s H11
d1 H7
s H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
51,10 €
plus VAT 9,71 €
gross 60,81 €
incl. material surcharge: 0,49 €
The material surcharge is already included in the price.
Weight: 0,267 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 323.9-80-B10-AGN 323.9-80-K10-AGN 323.9-80-B10-RGN 323.9-80-K10-RGN 323.9-100-B10-AGN 323.9-100-K10-AGN 323.9-100-B10-RGN 323.9-100-K10-RGN 323.9-125-B12-AGN 323.9-125-K12-AGN 323.9-125-B12-RGN 323.9-125-K12-RGN 323.9-160-B14-AGN 323.9-160-K14-AGN 323.9-160-B14-RGN 323.9-160-K14-R

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback