GN 251.6 Setting Bolts with Retaining Magnet

Setting Bolts GN 251.6: with Retaining Magnet

Product description

Setting bolts GN 251.6 with retaining magnets combine a magnet with a steel housing in the shape of a hex head screw to create a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

The setting bolts with retaining magnet can be used as workpiece stops that also hold the workpiece in position with the integrated magnet.

The locking nut (included) can be used to secure the stop screw after positioning.

Specification

Hex head screw
Steel

  • Property class 5.8
  • Zinc plated, blue passivated

Hex nut
Steel

  • Property class 04
  • Zinc plated, blue passivated

Material of the magnet
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 80 °C


RoHS

Hide technical drawing
GN 251.6 Setting Bolts with Retaining Magnet sketch

Article options / Table

Show / Hide columns
d1 *l1d2e ≈k1k2l2
max.
sNominal load in N
M 6121620253010114 -0,53,231025
M 816202530401314,45,3 -0,543,71350
M 1020253040501717,86,4 -0,554,51775
M 12253040506019207,5 -165,219110
M 1630405060802426,810 -18624145
* Thread: nut mobility

Build & Price

Thread d1
l1
Material

Thread d1
l1
Material

Selected Part (How to order)

Total (net)
4,57
plus VAT 0,87 €
gross 5,44 €
#artikelLagerbestandAnfrageUsa
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181542
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback