GN 251.2 Setting Bolts Steel, with Limit Switch

Setting Bolts GN 251.2: Steel, with Limit Switch
Type: S - Normally open

Product description

Setting bolts GN 251.2 are supplied with a hardened round head which serves as a firm end stop.

The two hex nuts as lock nuts enable precise positioning.

When the workpiece contacts the bolt head, an electrical signal is transmitted by means of the limit switch.

By means of the knurled screw, the limit switch can be installed resp. taken out without having the need to loosen the setting bolt.

Specification

Bolt
Steel

  • Property class 5.8
  • Hex head hardened to HRC 45
  • Nickel plated

Hex nuts
Steel, nickel plated


Toothed washer
Steel, zinc plated


Limit switch

  • Voltage: 5 ... 24 V DC
  • Switching load recom.: 5 ... 10 mA
  • Switching load max.: 20 mA DC
  • Life expectancy: 3 Mio. millions operations
  • Operating temperature -10° C ... +80° C
  • Load: ≈1 N

Supply cable
Polyvinyl chloride (PVC)

  • Ø 3, 2 phase, ≈ 2 meters long
  • Max. tensile load 20 N
  • Gray for type S
  • Black for type O

Protection class IP 40


RoHS

Accessory

GN 412.1 Mounting Blocks (Zinc Die Casting)

Hide technical drawing
GN 251.2 Setting Bolts, Steel, with Limit Switch sketch

Article options / Table

Type

SNormally open
ONormally closed
Show / Hide columns
dl1ekl2
max.
l3s
M 62111,5433,610
M 8251574513
M 102519,674617

Build & Price

Thread d
Thread length l1
Type


Thread d
Thread length l1
Type


Safety Instructions

The information in the operating instructions must be observed during installation, initial operation, and use. These are enclosed with the product and are provided digitally at ganternorm.com.

Selected Part (How to order)

Total (net)
98,36 €
plus VAT 18,69 €
gross 117,05 €
Weight: 0,044 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85365011
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 22 pcs. deliverable in 1-2 days
  • For orders of 23 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 251.2-M6-21-SGN 251.2-M6-21-OGN 251.2-M8-25-SGN 251.2-M8-25-OGN 251.2-M10-25-SGN 251.2-M10-25-O

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback