GN 251 Setting Bolts Steel

Setting Bolts GN 251: Steel
Type: AK - Locating surface, with rounded end, hardened

Product description

Setting bolts GN 251 can be used as as a firm end stop as well as for support.

The version with Polyurethane disk (type BK) functions as damping element or protection for sensitive surfaces.

Specification

Screw
Steel

  • Blackened for type AK
    Locating surface, hardened (HRC 45)
  • Nickel plated for type BK
    Polyurethane disk, hardness 90 Shore

Hexagon nut
Steel
Zinc plated, blue passivated


RoHS

Accessory

GN 412.1 Mounting Blocks (Zinc Die Casting)

Hide technical drawing
GN 251 Setting Bolts, Steel sketch

Article options / Table

Type

AKLocating surface, with rounded end, hardened
BKLocating surface with Polyurethane disk
Show / Hide columns
d1l1
Type AK
l1
Type BK
d2ek1k2k3l2
max.
l3s
M 31015202530-------------6,422,4-1,5-5,5
M 410152025303540---152025303540-58,12,83,22,42,11,57
M 51015202530354050--152025303540-69,23,543,22,41,58
M 615202530354050---20253035404550811,5453,63210
M 8152025303540506070802025303540455010155,56,553,7213
M 1030354050607080---202530354045501319,67864,5217
M 1230354050607080-----------21,9810-5,2-19
M 1650607080--------------27,71013-6-24

Build & Price

Thread d1
Thread length l1 (Type AK)
Thread length l1 (Type BK)
Type


Thread d1
Thread length l1 (Type AK)
Thread length l1 (Type BK)
Type


Selected Part (How to order)

Total (net)
4,02 €
plus VAT 0,76 €
gross 4,78 €
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181582
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 955 pcs. deliverable in 1-2 days
  • For orders of 956 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 251-M3-10-AKGN 251-M3-15-AKGN 251-M3-20-AKGN 251-M3-25-AKGN 251-M3-30-AKGN 251-M4-10-AKGN 251-M4-15-AKGN 251-M4-20-AKGN 251-M4-25-AKGN 251-M4-30-AKGN 251-M4-35-AKGN 251-M4-40-AKGN 251-M4-15-BKGN 251-M4-20-BKGN 251-M4-25-BKGN 251-M4-30-BKGN 251-M4-35-BKGN 251-M4-40-BKGN 251-M5-10-AKGN 251-M5-15-AKGN 251-M5-20-AKGN 251-M5-25-AKGN 251-M5-30-AKGN 251-M5-35-AKGN 251-M5-40-AKGN 251-M5-50-AKGN 251-M5-15-BKGN 251-M5-20-BKGN 251-M5-25-BKGN 251-M5-30-BKGN 251-M5-35-BKGN 251-M5-40-BKGN 251-M6-15-AKGN 251-M6-20-AKGN 251-M6-25-AKGN 251-M6-30-AKGN 251-M6-35-AKGN 251-M6-40-AKGN 251-M6-50-AKGN 251-M6-20-BKGN 251-M6-25-BKGN 251-M6-30-BKGN 251-M6-35-BKGN 251-M6-40-BKGN 251-M6-45-BKGN 251-M6-50-BKGN 251-M8-15-AKGN 251-M8-20-AKGN 251-M8-25-AKGN 251-M8-30-AKGN 251-M8-35-AKGN 251-M8-40-AKGN 251-M8-50-AKGN 251-M8-60-AKGN 251-M8-70-AKGN 251-M8-80-AKGN 251-M8-20-BKGN 251-M8-25-BKGN 251-M8-30-BKGN 251-M8-35-BKGN 251-M8-40-BKGN 251-M8-45-BKGN 251-M8-50-BKGN 251-M10-30-AKGN 251-M10-35-AKGN 251-M10-40-AKGN 251-M10-50-AKGN 251-M10-60-AKGN 251-M10-70-AKGN 251-M10-80-AKGN 251-M10-20-BKGN 251-M10-25-BKGN 251-M10-30-BKGN 251-M10-35-BKGN 251-M10-40-BKGN 251-M10-45-BKGN 251-M10-50-BKGN 251-M12-30-AKGN 251-M12-35-AKGN 251-M12-40-AKGN 251-M12-50-AKGN 251-M12-60-AKGN 251-M12-70-AKGN 251-M12-80-AKGN 251-M16-50-AKGN 251-M16-60-AKGN 251-M16-70-AKGN 251-M16-80-AK

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback