GN 2428 Wipers for Cam Roller Linear Guide Rails GN 2422

Wipers GN 2428: for Cam Roller Linear Guide Rails GN 2422
Type: X - For fixed bearing rails

Product description

Wipers GN 2428 protect against dirt deposits on rails and rollers.

For size h1 = 18 the wiper is attached with only one central screw.

Screws are included parts of the order.

Specification

Wiper
Plastic PUR, gray


Bracing core
Steel, zinc plated


Cylinder head screw DIN 912
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 2428 Wipers sketch

Article options / Table

Type

UFor floating bearing rails
XFor fixed bearing rails
Show / Hide columns
h1
Rails
b1b2d
for cylinder head
screw DIN 912
h2l1l2l3 max.m1m2
1812,65,6M 317753,5-3,5
281910M 425753,584,5
3525,512,5M 432753,5105,5
4332,215M 440753,5127,5

Build & Price

h1
Type


h1
Type


Selected Part (How to order)

Total (net)
10,66
plus VAT 2,03 €
gross 12,69 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback