GN 2410 Telescopic Linear Slides with Runners Connected in Dual Configuration

Telescopic Linear Slides GN 2410: with Runners Connected in Dual Configuration

Product description

Telescopic linear slides GN 2410 consist of two linear motion ball slide rails connected at the runners. They are used, for example, in material handling or automation applications, or in jigmaking, to achieve a sliding motion in a linear direction when long extensions with low construction height of the rail are required.

The dual configuration has the advantage that both the radial and axial load capacities are identical. Meanwhile this design has proven less susceptible to dirt in practical use.

The rails and runner are equal in length. Both runners can be extended so that an extension is reached which is longer than the rail base length l1. Removing the support screws from the rails allows an extension of the rails on both sides.

External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

Rail / Runner
Heat-treated steel

  • Zinc plated, blue passivated
  • Raceways hardened

Balls
Anti-friction bearing steel, hardened


Ball cage
Steel, zinc plated


Rail connection
Screw
Steel, zinc plated


RoHS

On request

Other lengths (based on the standard lengths grid dimension of 80 mm)
Special lengths (other bore, start and end distances)

Hide technical drawing
GN 2410 Telescopic Linear Slides sketch

Article options / Table

Show / Hide columns
h1l1 - l2
Length - Stroke
b1b2ds
28210 - 232370 - 380450 - 464530 - 54812,325,85,54
35370 - 406450 - 494530 - 558610 - 64616,5346,53,5
43450 - 486610 - 626770 - 796930 - 96621448,54,5

Build & Price

Height h1
Length of the rail l1
Height h1
Length of the rail l1

Static load rating

Show / Hide columns
Article no.
GN 2410
Load ratings
Corad in N
-28-210444
-28-370496
-28-450405
-28-530342
-35-370534
-35-450439
-35-530409
-35-610346
-43-4501370
-43-6101115
-43-770870
-43-930714

Selected Part (How to order)

Total (net)
175,19
plus VAT 33,29 €
gross 208,48 €
Weight: 0,898 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 12 pcs. deliverable in 1-2 days
  • For orders of 13 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback