GN 241 Tube Connectors Aluminum, Split Assembly

Tube Connectors GN 241: Aluminum, Split Assembly
d1 / s: V - Square
Finish: SW - Black, RAL 9005, textured finish

Product description

The clamping bore of tube connectors GN 241 is not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Connector
Aluminum
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Plain finish, matte shot-blastedBLBL

Socket cap screws ISO 4762
Stainless steel


Hex nuts DIN 985
Stainless steel
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911
Construction Tubes GN 990 (Aluminum)

Hide technical drawing
GN 241 Tube Connectors, Aluminum sketch

Article options / Table

Identification no.

2With 2 socket cap screws ISO 4762
Show / Hide columns
d
Bore
s
Square
k
Clamping
length
l1l2l3z
Screw
locations
Accessory
Recom. hand lever
GN 911 for
 z
l4
B 20V 2050684648M8-3563 | 78
B 25V 2550684648M8-3563 | 78
B 30V 3050684648M8-3563 | 78
B 30V 3060795958M8-5063 | 78
B 32-60795958M8-5063 | 78
B 35V 3560795958M8-5063 | 78
B 40V 4060795958M8-5063 | 78
B 40V 4076987073M10-6078 | 92
B 42-76987073M10-6078 | 92
B 45V 4576987073M10-6078 | 92
B 48-76987073M10-6078 | 92
B 50V 5076987073M10-6078 | 92
B 60V 6090108,58483M10-75-

Build & Price

Square s
Bore d
Clamping length k
Identification No.

Finish
Plain finish
Black
Square s
Bore d
Clamping length k
Identification No.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
14,22
plus VAT 2,70 €
gross 16,92 €
incl. material surcharge: 0,49 €
The material surcharge is already included in the price.
Weight: 0,210 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 1090 pcs. deliverable in 1-2 days
  • For orders of 1091 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 241-B20-50-2-SWGN 241-B20-50-2-BLGN 241-V20-50-2-SWGN 241-V20-50-2-BLGN 241-B25-50-2-SWGN 241-B25-50-2-BLGN 241-V25-50-2-SWGN 241-V25-50-2-BLGN 241-B30-50-2-SWGN 241-B30-50-2-BLGN 241-V30-50-2-SWGN 241-V30-50-2-BLGN 241-B30-60-2-SWGN 241-B30-60-2-BLGN 241-V30-60-2-SWGN 241-V30-60-2-BLGN 241-B32-60-2-SWGN 241-B32-60-2-BLGN 241-B35-60-2-SWGN 241-B35-60-2-BLGN 241-V35-60-2-SWGN 241-V35-60-2-BLGN 241-B40-60-2-SWGN 241-B40-60-2-BLGN 241-V40-60-2-SWGN 241-V40-60-2-BLGN 241-B40-76-2-SWGN 241-B40-76-2-BLGN 241-V40-76-2-SWGN 241-V40-76-2-BLGN 241-B42-76-2-SWGN 241-B42-76-2-BLGN 241-B45-76-2-SWGN 241-B45-76-2-BLGN 241-V45-76-2-SWGN 241-V45-76-2-BLGN 241-B48-76-2-SWGN 241-B48-76-2-BLGN 241-B50-76-2-SWGN 241-B50-76-2-BLGN 241-V50-76-2-SWGN 241-V50-76-2-BLGN 241-B60-90-2-SWGN 241-B60-90-2-BLGN 241-V60-90-2-SWGN 241-V60-90-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback