GN 2402 Linear Slides with Inside Traversal Distance

Linear Slides GN 2402: with Inside Traversal Distance

Product description

Linear slides GN 2402 are also known as linear motion bearings. They are used, for example, for storage drawers and sliding doors, or in jigmaking for a sliding motion in a linear direction.

The sliding distance of the runner lies within the length of the rail l1. External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

  • Rail / Runner
    Heat-treated steel
    • Zinc plated, blue passivated
    • Raceways hardened

  • Balls
    Anti-friction bearing steel, hardened

  • Ball cage
    Steel, zinc plated

RoHS

On request

  • Other lengths (based on the standard lengths grid dimension of 80 mm)
  • Special lengths (bore, start and end distances)
  • Additional runners, special cages
Hide technical drawing
GN 2402 Linear Slides sketch

Article options / Table

Show / Hide columns
h1l3l1 - l2
Length - Stroke
b1b2d1d2l4 max.m1m2st
2860130 - 34210 - 114370 - 27412,312,9M 55,518102047
2880290 - 174450 - 334610 - 49412,312,9M 55,518102047
28130290 - 124450 - 284690 - 52412,312,9M 55,518258047
28210450 - 204610 - 3641010 - 76412,312,9M 55,518258047
35130290 - 114450 - 274770 - 59416,517M 66,52325803,510
35210450 - 194690 - 4341010 - 75416,517M 66,52325803,510
35290610 - 274930 - 5941330 - 99416,517M 66,52325803,510
43210450 - 194690 -4341010 - 7542122M 88,52325804,513,5
43370770 - 3541010 - 5941490 - 10742122M 88,52325804,513,5

Build & Price

Height h1
Length of the runner l3
Length of the rail l1
Height h1
Length of the runner l3
Length of the rail l1

Static load rating

Show / Hide columns
Article No.
GN 2402
Load ratings
Corad in N

Coax in N
Permissible load torques
Mx in Nm

My in Nm

Mz in Nm
-28-6035802500372518
-28-8047803345654523
-28-1307765543516611738
-28-21012545878043030062
-35-1309980698521915650
-35-210161251129056039787
-35-29022270155901085745109
-43-2102314016200790552157
-43-370407752854024451710275

Selected Part (How to order)

Total (net)
75,58
plus VAT 14,36 €
gross 89,94 €
Weight: 0,228 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 18 pcs. deliverable in 1-2 days
  • For orders of 19 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2402-28-60-130GN 2402-28-60-210GN 2402-28-60-370GN 2402-28-80-290GN 2402-28-80-450GN 2402-28-80-610GN 2402-28-130-290GN 2402-28-130-450GN 2402-28-130-690GN 2402-28-210-450GN 2402-28-210-610GN 2402-28-210-1010GN 2402-35-130-290GN 2402-35-130-450GN 2402-35-130-770GN 2402-35-210-450GN 2402-35-210-690GN 2402-35-210-1010GN 2402-35-290-610GN 2402-35-290-930GN 2402-35-290-1330GN 2402-43-210-450GN 2402-43-210-690GN 2402-43-210-1010GN 2402-43-370-770GN 2402-43-370-1010GN 2402-43-370-1490

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback