GN 239.8 Mounting Plates for Hinges GN 239.6 / GN 239.7

Mounting Plates GN 239.8: for Hinges GN 239.6 / GN 239.7
Original design
code: PMW.
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show all compatible products

Product description

Mounting plates GN 239.8 allow the installation of hinges GN 239.6 ... and 239.7-60-110 if the required spacing of the installation bore holes differs from the spacing of the hinge.
Their use is necessary if the unit is to be mounted on profile systems.

The required quantity of the mounting plates must be ordered depending on the desired installation spacing m3. Two nuts and the appropriate countersunk screws are included.

Specification

  • Plastic
    Technopolymer (Polyamide PA-HP)
    • Glass fiber reinforced
    • Temperature resistant up to 130 °C
    • Black, matte finish

  • Srews / Nuts
    Stainless steel AISI 304

RoHS

Hide technical drawing
GN 239.8 Mounting Plates for Hinges GN 239.6 / GN 239.7 sketch

Article options / Table

Show / Hide columns
l1m3a
Profile cross-section
bd
for screw
l2
for GN 239.6
(with switch)

for GN 239.7 *
(without switch)
m1m2m4
110143028M 61214199173
11016,53528M 61214199172
110194028M 61214199170,6
110214534M 61214199169
110245034M 61214199169

Build & Price

Width l1
Length m3
Width l1
Length m3

Selected Part (How to order)

Total (net)
6,08
plus VAT 1,16 €
gross 7,24 €
In stock
ELESA Code: 51901
Description: PMW.110-30
Weight: 0,041 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85369095
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 239.8-110-14GN 239.8-110-16,5GN 239.8-110-19GN 239.8-110-21GN 239.8-110-24

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback