GN 2374 Rubber Bumper Stops for Hinges GN 237, GN 237.1, GN 337 and GN 337.1, Steel Precision Casting

Rubber Bumper Stops GN 2374: for Hinges GN 237, GN 237.1, GN 337 and GN 337.1, Steel Precision Casting

Product description

In terms of their dimensions, rubber bumper stops GN 2374 have been designed as extras for the GN 237 and GN 337 family of hinges. They can also be bolt-attached when mounting the hinge, with an elastomer element limiting the angle of rotation to the value w.

They are mainly used for lighter traps and gates, or when the limit stop is not expected to be exposed to dynamic loads.

Specification

  • Steel precision castingST
    Zinc plated, powder coated
    Black, RAL 9005, textured finishSWSW

  • Elastomer element
    • NBR (Perbunan®)
    • Temperature resistant up to 120 °C
    • Hardness 85±5 Shore A

RoHS

Hide technical drawing
GN 2374 Rubber Bumper Stops, Steel Precision Casting, for Hinges sketch

Article options / Table

Show / Hide columns
l2w ≈
Angle of rotation in °
bdhl1m1m2s
40150125,37,84025253,5
50150156,39,25030304
60150188,310,96036365

Build & Price

Material

l2
w
Finish
Black
Material

l2
w
Finish
Black

Selected Part (How to order)

Total (net)
4,29
plus VAT 0,82 €
gross 5,11 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2374-ST-40-150-SWGN 2374-ST-50-150-SWGN 2374-ST-60-150-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback