GN 237.1 Hinges Plastic

Hinges GN 237.1: Plastic
Original design
code: CFM.
Type: A - 2x2 bores for countersunk screws
Hide technical drawing
GN 237.1 Hinges, Plastic sketch

Article options / Table

Type

A2x2 bores for countersunk screws
B2x2 bores for socket cap screws
C2x2 threaded studs
D2x bores for countersunk screws / 2x threaded studs
E2x bores for socket head cap screws / 2x threaded studs
Show / Hide columns
l1l2d1d2d3h1h2h3h4l3l4m1 ±0,2m2 ±0,2t
30*30-4,52,573,54810,5-18181,3
4040M 55,54955,511141225251,7
5050M 66,5611,566,513181230303
6060M 88,581588,5172114,536364
* only available in type A and type B

Build & Price

Width l1
Length l2
Type





Specifications





Width l1
Length l2
Type





Selected Part (How to order)

Total (net)
2,55
plus VAT 0,48 €
gross 3,03 €
In stock
ELESA Code: 425411
Description: CFM.30 SH-4
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 237.1-30-30-AGN 237.1-30-30-BGN 237.1-40-40-AGN 237.1-40-40-BGN 237.1-40-40-CGN 237.1-40-40-DGN 237.1-40-40-EGN 237.1-50-50-AGN 237.1-50-50-BGN 237.1-50-50-CGN 237.1-50-50-DGN 237.1-50-50-EGN 237.1-60-60-AGN 237.1-60-60-BGN 237.1-60-60-CGN 237.1-60-60-DGN 237.1-60-60-E

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback