GN 233 Hinges Plastic, with Adjustable Friction

Hinges GN 233: Plastic, with Adjustable Friction
Original design
code: CFU.
Color: SW - Black, RAL 9005, matte finish

Product description

The actuating torque of the hinges GN 233 can be adjusted via a setting screw, allowing doors and flaps to be kept open or partially open or closed.

Endurance tests have shown that the friction torque has not changed even after 60,000 opening / closing cycles (at 0.8 Nm tightening torque of the setting screw).

The hinges comply with flammability category UL 94-HB.

Specification

  • Plastic (Polyacetal POM)
    • Temperature resistant up to 65 °C
    • Color:
      Black, RAL 9005, matte finishSWSW
      White, RAL 9002, matte finishWSWS

  • Pin
    Plastic (Polycarbonate PC)
    Black

  • Setting screw
    Stainless steel AISI 303

RoHS

Hide technical drawing
GN 233 Hinges, Plastic, with Adjustable Friction sketch

Article options / Table

Show / Hide columns
l1l2d1d2h1h2h3h4l3m1 ±0,25m2 ±0,25max. friction torque
in Nm
37434,59143,57,51511,525,531,71,4
57646,512,5216,511,52317,53847,54

Build & Price

Width l1
Length l2
Color
Black
White
Width l1
Length l2
Color
Black
White

Selected Part (How to order)

Total (net)
5,53
plus VAT 1,05 €
gross 6,58 €
In stock
ELESA Code: 427512
Description: CFU.40 CH-4
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 233-37-43-SWGN 233-37-43-WSGN 233-57-64-SWGN 233-57-64-WS

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback