GN 22887 Wheels Wheel Tread Polyurethane, Wheel Core Cast Iron

Wheels GN 22887: Wheel Tread Polyurethane, Wheel Core Cast Iron
Original design RE.F4
Bearing type: B - Bore
Type (bracket): A - Wheel without bracket

Product description

Wheels GN 22887 are used in industrial and public indoor areas for moving transport carts, for example.

The wheel tread offers low rolling resistance as well as good wear and tearing resistance.

With bearing type K, the low wear on the ball bearing increases the service life, and the mounting to the inner ring can be accomplished with zero axial backlash. Bearing type B is designed for application-specific hub machining or the insertion of a keyway.

Specification

Wheel tread
Plastic, polyurethane (PUR)

  • Cast
  • Yellow
  • Hardness 92 Shore A

Wheel core
Cast iron


Operating temperature -20 °C to +80 °C


RoHS

Hide technical drawing
GN 22887 Wheels, Wheel Tread Polyurethane, Wheel Core Cast Iron sketch

Article options / Table

Bearing type

BBore
KBall bearing

Type (bracket)

AWheel without bracket
Show / Hide columns
d1
Wheel Ø
b1
Bearing type B

Bearing type K
b2
Bearing type B

Bearing type K
d2
Bearing type B

Bearing type K
d3
Bearing type B
Recommended
ergonomic max. load in N
Bearing type B

Bearing type K
Max.
static load capacity in N
Bearing type B

Bearing type K
Max. 
dynamic load capacity in N
Bearing type B

Bearing type K
10040384540151555-22005000500030003800
12540506055202060-27006000800045005500
15050506055202070-29009100910075007000
20050506055202070-38001500015000950010000
25080788086402595-500028000280001600019000
30010078100865030120-600042000340002500023000

Build & Price

Wheel Ø d1
Bearing type


Type (bracket)

Specifications



Wheel Ø d1
Bearing type


Type (bracket)

Suitable for floor type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
GN 22870x-----x
GN 22872x-x----
GN 22873xxxxxxx
GN 22874xxxxxxx
GN 22875xxxxxxx
GN 22880x-x---x
GN 22882x-x----
GN 22884x-x---x
GN 22885x-x----
GN 22886xxxxxxx
GN 22887x-x----
GN 22892x-x----
GN 22894x-x----
GN 22868x-x----

Selected Part (How to order)

Total (net)
29,59
plus VAT 5,62 €
gross 35,21 €
ELESA Code: 451401
Description: RE.F4-100-RBL
Weight: 1,500 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83022000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 2 pcs. deliverable in 1-2 days
  • 74 pcs. deliverable in 3-7 days
  • 146 pcs. deliverable in 5-9 days
  • For orders of 147 pcs. or more, please contact us regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 22887-100-B-AGN 22887-100-K-AGN 22887-125-B-AGN 22887-125-K-AGN 22887-150-B-AGN 22887-150-K-AGN 22887-200-B-AGN 22887-200-K-AGN 22887-250-B-AGN 22887-250-K-AGN 22887-300-B-AGN 22887-300-K-A

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback