GN 222 Hinges with 4 Indexing Positions, Plastic

Hinges GN 222: with 4 Indexing Positions, Plastic
Original design
code: CFV.
Type: EH - 2x2 bores for hexagon screws
Hide technical drawing
GN 222 Hinges with 4 Indexing Positions, Plastic sketch

Article options / Table

Form

SH2x2 bores for countersunk screws
EH2x2 bores for hexagon screws
Show / Hide columns
l1l2l3d1d2h1h2h3m1m2tmax. holding torque
MH in Nm
506518,56,5512106304553

Build & Price

Width l1
Length l2
Type


Width l1
Length l2
Type


Selected Part (How to order)

Total (net)
5,66
plus VAT 1,08 €
gross 6,74 €
In stock
ELESA Code: 427621
Description: CFV.65 EH-6
Weight: 0,038 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 222-50-65-SHGN 222-50-65-EH

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback