GN 200 Indexing Mechanisms Steel

Indexing Mechanisms GN 200: Steel
Type: A - Knob, blackened, without scale

Product description

Indexing mechanisms GN 200 replace and simplify complicated indexing mechanisms, such as indenting levers, latching mechanisms, indexing pins and other securing elements.

Besides the standard scale (Type AS) the control knob version may be supplied with any scale. In such cases, it is recommended to use the matte chrome plated version since the color contrast is better.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale rings on the order sheet „How to Order Graduations“

Specification

Control knob
Steel

  • Blackened for type A / B / C
  • Matte chrome plated for type AS
    • Scale laser-engraved, black
    • Reference line on location ring
  • Keyway
    • Tolerance slot width P9
    • Bore K 10: DIN 6885-1
    • Bore K 12...K 16: DIN 6885-2

Fixed cylindrical handles GN 539 for type B / C
Plastic, phenolic resin (PF)
Black, shiny finish


RoHS

On request

  • Special graduations
    (see also „How to Order Graduations“)
Hide technical drawing
GN 200 Indexing Mechanisms, Steel sketch

Article options / Table

Type

AKnob, blackened, without scale
ASKnob, matt chrome plated, with scale 0...50, 60 graduations
BWith 1 tension lever
CWith 2 tension levers
Show / Hide columns
d1d2 H7
Bore with keyway
d3d4d5d6
P.C.D. Ø
for fixing screws
l1l2l3
Bore length
l4w
Stroke
44K 10K 12-3323233337631754
52K 12K 14K 16422631,541,837,5631,5904

Build & Price

Outside diameter d1
Bore d2
Type




Specifications

Outside diameter d1
Bore d2
Type




Applications

Indexing mechanisms can be used to adjust shafts or spindles by an angle of rotation of 6° (or a multiple thereof) and subsequently secure them against rotation by engaging in a serration.

Functional and technical information

02f25284-0faa-4725-b53c-c88fa06ef057

The indexing mechanism is a selfcontained unit with all adjustment and securing elements accommodated in the smallest possible space. The unit consists of three main parts:

  • The bushing is connected to the shaft with a parallel key/keyway or crossdowel.

  • The location ring is fixed; it is mounted on the bushing and connected to the machine by 3 contersunk screws (e.g. DIN 7991-M 5).

  • The knurled hub connects the fixed location ring and the shaft which can be adjusted.

When locked, the internal toothing of the knurled hub (60 teeth) simultaneously engages with the external toothing of both the fixed location ring and the bushing connected to the shaft. To adjust the shaft, the knurled hub is pulled against spring pressure, disengaging from the location ring. The knurled hub however remains positively connected with the shaft via the external toothing of the bushing. By turning the knurled hub the shaft can now be adjusted.

More information

With 60 teeth, the following divisions can be achieved: 2, 3, 4, 5, 6, 10, 20, 30.

A simple method provides indexing of the shaft to a limited number of positions only, i.e. every 120°. For this purpose, the location ring is provided with a dowel pin that allows engagement in the serration only if it meets a counterbore in the knurled hub. This counterbore can be manufactured oversize as the dowel is for rough positioning only. Accurate positioning and load capacity is maintained via the engaged teeth.

For adjustment with a threaded spindle, it is recommended to assign the the 1.5 mm thread pitch to the standard scale with 60 graduation marks (type AS) : 1 graduation = 0.025 mm.

The serration ensures more accurate and wear-free indexing than individual dowel pins.

If a very high torque has to be overcome during adjustment, unlocking and locking is more difficult due to the low backlash respectively the friction in the tooth flanks. In this case, it is recommended to use indexing levers GN 215.

Graduations - „How to Order“

79f8897c-7231-4813-82c6-71e62af1faf5

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter. The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
48,78 €
plus VAT 9,27 €
gross 58,05 €
Weight: 0,309 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 30 pcs. deliverable in 1-2 days
  • For orders of 31 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 200-44-K10-AGN 200-44-K10-ASGN 200-44-K10-BGN 200-44-K10-CGN 200-44-K12-AGN 200-44-K12-ASGN 200-44-K12-BGN 200-44-K12-CGN 200-52-K12-AGN 200-52-K12-ASGN 200-52-K12-BGN 200-52-K12-CGN 200-52-K14-AGN 200-52-K14-ASGN 200-52-K14-BGN 200-52-K14-CGN 200-52-K16-AGN 200-52-K16-ASGN 200-52-K16-BGN 200-52-K16-C

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback