GN 196 Angle Connector Clamps Aluminum

Angle Connector Clamps GN 196: Aluminum
Finish: SW - Black, RAL 9005, textured finish

Product description

The clamping bores of angle connector clamps GN 196 are designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

  • Grub screws DIN 914
    Stainless steel AISI 304

RoHS

Accessory

GN 911 Adjustable Hand Levers
GN 990 Construction Tubes (Aluminum)

Hide technical drawing
GN 196 Angle Connector Clamps, Aluminum sketch

Article options / Table

Identification no.

2With 2 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
d2
Bore
d3d4l1l2mz
Screw
locations
Accessory
Recom. hand lever
GN 911 for
 z
l3
B 20B 2040M 8805260M8-25-
B 25B 2540M 8805260M8-2578
B 30B 3040M 8805260M8-2563 | 78
B 40B 4065M 10135,577,5103M10-50-
B 42B 4265M 10135,577,5103M10-50-
B 45B 4565M 10135,577,5103M10-5092
B 48B 4865M 10135,577,5103M10-5078 | 92
B 50B 5065M 10135,577,5103M10-5078 | 92

Build & Price

Bore d1
Bore d2
Identification no.

Finish
Plain finish
Black
Bore d1
Bore d2
Identification no.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
37,58 €
plus VAT 7,14 €
gross 44,72 €
incl. material surcharge: 0,66 €
The material surcharge is already included in the price.
Weight: 0,345 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 18 pcs. deliverable in 1-2 days
  • For orders of 19 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 196-B20-B20-2-SWGN 196-B20-B20-2-BLGN 196-B25-B25-2-SWGN 196-B25-B25-2-BLGN 196-B30-B30-2-SWGN 196-B30-B30-2-BLGN 196-B40-B40-2-SWGN 196-B40-B40-2-BLGN 196-B42-B42-2-SWGN 196-B42-B42-2-BLGN 196-B45-B45-2-SWGN 196-B45-B45-2-BLGN 196-B48-B48-2-SWGN 196-B48-B48-2-BLGN 196-B50-B50-2-SWGN 196-B50-B50-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback