GN 1804.2 Slotted Locknuts Steel, with Thread Locking

Slotted Locknuts GN 1804.2: Steel, with Thread Locking

Product description

Slotted locknuts GN 1804.2 with thread locking can be secured against twisting by means of a cut thread segment using a grub screw d4. The thread flanks of the nut ensure damage-free securing and can be used as often as needed.

The d3 offset plane surface is intended as an axial contact surface.

Specification

Nut
SteelST

  • Property class 5
  • Blackened

Set screw
Steel, blackened


RoHS

Accessory

C-Spanner DIN 1810 (Code no. see table)

Hide technical drawing
GN 1804.2 Slotted Locknuts, Steel, with Thread Locking sketch

Article options / Table

Show / Hide columns
d1d2d3d4bhC-
Spanner
M 12 x 1,52823M 456DIN 1810-A25-28
M 14 x 1,53025M 457DIN 1810-A30-32
M 16 x 1,53227M 557DIN 1810-A30-32
M 18 x 1,53428M 568DIN 1810-A34-36
M 20 x 1,53630M 568DIN 1810-A34-36
M 22 x 1,54034M 569DIN 1810-A40-42
M 24 x 1,54236M 569DIN 1810-A40-42
M 30 x 1,55043M 5710DIN 1810-A45-50
M 35 x 1,55548M 6711DIN 1810-A52-55
M 40 x 1,56254M 8812DIN 1810-A58-62

Build & Price

Thread d1
Material

Thread d1
Material

Selected Part (How to order)

Total (net)
16,29
plus VAT 3,10 €
gross 19,39 €
In stock
Weight: 0,020 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback