GN 172.1 Guide Bushings with Collar, with Conical Bore, for Indexing Plungers GN 817.5

Guide Bushings GN 172.1: with Collar, with Conical Bore, for Indexing Plungers GN 817.5
Hide technical drawing
GN 172.1 Guide Bushings with Collar, with Conical Bore sketch

Article options / Table

Show / Hide columns
d1d2 n6d3d4
Senkdurchmesser
Länge l
61012,513,58
812151610
10151920,612

Build & Price

Diameter d1
d2
Diameter d1
d2

Selected Part (How to order)

Total (net)
9,32
plus VAT 1,77 €
gross 11,09 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 172.1-6-10GN 172.1-8-12GN 172.1-10-15

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback