GN 163 Base Plate Connector Clamps Aluminum

Base Plate Connector Clamps GN 163: Aluminum
Finish: BL - Plain finish, matte shot-blasted

Product description

The clamping bore of base plate connector clamps GN 163 is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

Construction Tubes GN 990 (Aluminum)

On request

  • With inch bores
Hide technical drawing
GN 163 Base Plate Connector Clamps, Aluminum sketch

Article options / Table

Identification no.

2With socket cap screw ISO 4762
Show / Hide columns
d1
Bore
k
Clamping length
d2l1l2tx1x2y1y2z
Screw location
B 20506,55240760426042M8-25
B 25506,55240760426042M8-25
B 30506,55240760426042M8-25
B 30708,568561090649064M10-35
B 32708,568561090649064M10-35
B 35708,568561090649064M10-35
B 40708,568561090649064M10-35
B 40851177,565141057410574M10-50
B 42851177,565141057410574M10-50
B 45851177,565141057410574M10-50
B 48851177,565141057410574M10-50
B 50851177,565141057410574M10-50
B 60100119280141258912589M10-50

Build & Price

Bore d1
Clamping length k
Identification No.

Finish
Plain finish
Black
Bore d1
Clamping length k
Identification No.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
14,11
plus VAT 2,68 €
gross 16,79 €
incl. material surcharge: 0,40 €
The material surcharge is already included in the price.
Weight: 0,190 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 219 pcs. deliverable in 1-2 days
  • For orders of 220 pcs. or more, please contact us briefly regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 163-B20-50-2-SWGN 163-B20-50-2-BLGN 163-B25-50-2-SWGN 163-B25-50-2-BLGN 163-B30-50-2-SWGN 163-B30-50-2-BLGN 163-B30-70-2-SWGN 163-B30-70-2-BLGN 163-B32-70-2-SWGN 163-B32-70-2-BLGN 163-B35-70-2-SWGN 163-B35-70-2-BLGN 163-B40-70-2-SWGN 163-B40-70-2-BLGN 163-B40-85-2-SWGN 163-B40-85-2-BLGN 163-B42-85-2-SWGN 163-B42-85-2-BLGN 163-B45-85-2-SWGN 163-B45-85-2-BLGN 163-B48-85-2-SWGN 163-B48-85-2-BLGN 163-B50-85-2-SWGN 163-B50-85-2-BLGN 163-B60-100-2-SWGN 163-B60-100-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback