GN 151.4 Hinges Plastic, Adjustable by Slotted Holes

Hinges GN 151.4: Plastic, Adjustable by Slotted Holes
Original design
code: CFA-SL
Type: B - Horizontally adjustable
Accessories-for-profile-systems

Product Family Useable with profiles

Normelemente dieser Produktfamilie sind kompatibel mit Aluprofilen des i- und b-Baukastens, sowie mit den gängigsten Aluminium-Profilsystemen anderer Hersteller. Über Nutensteine bzw. Hammerkopfschrauben oder -muttern lassen sich die Ganter-Normelemente einfach in der Nut der Profile montieren.

Alle kompatiblen Produkte anzeigen
Hide technical drawing
GN 151.4 Hinges, Plastic, Adjustable by Slotted Holes sketch

Article options / Table

Type

HVertically adjustable
BHorizontally adjustable
HBVertically and horizontally adjustable
Show / Hide columns
l1l2d1d2h1h2h3h4l3m1m2t
64656,552313,515302440406,5

Build & Price

Width l1
Length l2
Type



Width l1
Length l2
Type



Selected Part (How to order)

Total (net)
5,99
plus VAT 1,14 €
gross 7,13 €
In stock
ELESA Code: 422272
Description: CFA.65-SL-H
Weight: 0,068 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 151.4-64-65-HGN 151.4-64-65-BGN 151.4-64-65-HB

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback