GN 147 Flanged Connector Clamps Aluminum, Split Assembly, with 4 Mounting Holes

Flanged Connector Clamps GN 147: Aluminum, Split Assembly, with 4 Mounting Holes
d1 / s: B - Bore
Finish: SW - Black, RAL 9005, textured finish

Product description

The clamping bore of flanged connector clamps GN 147 is not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

  • Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, matte shot-blastedBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Hand Levers
GN 990 Construction Tubes (Aluminum)

Hide technical drawing
GN 147 Flanged Connector Clamps, Aluminum sketch

Article options / Table

Identification no.

2With 2 socket cap screws ISO 4762
Show / Hide columns
d1
Bore
s
Square
d2k
Clamping
length
l1l2mtx1x2y1y2z
Screw
locations
Accessory
Recommended hand lever
GN 911 for
 z
l3
B 20V 206,550536830750357560M8-4063 | 78
B 25V 256,550536830750357560M8-4063 | 78
B 30V 306,550536830750357560M8-4063 | 78
B 40V 40117681,59846,514765011590M10-6578 | 92
B 42-117681,59846,514765011590M10-6578 | 92
B 45V 45117681,59846,514765011590M10-6578 | 92
B 48-117681,59846,514765011590M10-6578 | 92
B 50V 50117681,59846,514765011590M10-6578 | 92
B 60V 60119098108,556149064140113M10-80-

Build & Price

Bore d1
Square s
Identification no.

Finish
Plain finish
Black
Bore d1
Square s
Identification no.

Finish
Plain finish
Black

Selected Part (How to order)

Total (net)
21,66
plus VAT 4,12 €
gross 25,78 €
incl. material surcharge: 0,53 €
The material surcharge is already included in the price.
Weight: 0,247 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • Please inquire about delivery time

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 147-B20-2-SWGN 147-B20-2-BLGN 147-V20-2-SWGN 147-V20-2-BLGN 147-B25-2-SWGN 147-B25-2-BLGN 147-V25-2-SWGN 147-V25-2-BLGN 147-B30-2-SWGN 147-B30-2-BLGN 147-V30-2-SWGN 147-V30-2-BLGN 147-B40-2-SWGN 147-B40-2-BLGN 147-V40-2-SWGN 147-V40-2-BLGN 147-B42-2-SWGN 147-B42-2-BLGN 147-B45-2-SWGN 147-B45-2-BLGN 147-V45-2-SWGN 147-V45-2-BLGN 147-B48-2-SWGN 147-B48-2-BLGN 147-B50-2-SWGN 147-B50-2-BLGN 147-V50-2-SWGN 147-V50-2-BLGN 147-B60-2-SWGN 147-B60-2-BLGN 147-V60-2-SWGN 147-V60-2-BL

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback